MVAC400-12AFD
AC-DC 400 Watt, 12V Main Output, 12V Fan Output, 5V Standby Output, Front-End Power Supply, with Droop Current Sharing
Explanation of Product Status Products under development
Please contact us for product availability and sample lead-time.Product is in mass production. Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information. Production of this product has stopped. Contact Murata for inventory availability and possible alternative products. This product is particularly recommended among our products currently in production. It's new item.
Technical Information
Total Output Power (W) | 436 |
---|---|
Form Factor | 3 x 5 |
Input Voltage Range (V) | 90 to 264 |
Output Voltage 1 (V) | 12 |
Output Voltage 2 (V) | 12 |
Output Voltage 3 (V) | 5 |
Efficiency (%) | 93 |
Operating Temp. Range (C) | -10 to 70 |
Design Origin | Murata Power Solutions |
Dimensions (inch) | 3 x 5 x 1.4 |
Dimensions (mm) | 76.2 x 127.0 x 35.6 |
Output Current (A) | 33.3 |
Output Current 2 (A) | 1 |
Output Current 3 (A) | 2 |
Isolation (Vdc) | 5656 |
PARD (typical) | 1 |
Quality | IEC60950-1:2006/A11:2009 | UL60950-1 2nd Ed. 2007-03-27, CSA22.2 N0.60950-1 2nd Ed. 2007.03 | EN60690-1:2006+A11:2009 (Evaluated) | IEC60601-1 Ed. 3 MOPP | ANSI/AAMI ES60601-1 (2005+C1:09+A2:10), CSA 22.2 No. 60601-1 (2008) 3rd Edition MOPP | EN60601-1:2006 3rd ed.2x MOPP (Evaluated) | CE Marking per LVD |
RoHS 6 | Yes |
Series Headline | 3" x 5" High Density AC-DC Power Supply Converter |
Series Description | The MVAC400 series switching power supplies utilize advanced component and circuit technologies to deliver high effi ciency. Designed for Medical, Telecom and Industrial applications to satisfy 1U height design considerations, the MVAC400 Series measures only 3.0" x 5.0" x 1.40". All models offer universal AC input with active power factor correction (PFC) and compliance to worldwide safety and EMC standards. |