Global Website         News         Investor Relations         Careers         Contact Us

MVAC400-12AF

AC-DC 400 Watt, 12V Main Output, 12V Fan Output, 5V Standby Output, Front-End Power Supply

  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

MVAC400-12AF

Technical Information

Total Output Power (W) 436
Form Factor 3 x 5 x 1.4in
Input Voltage Range (V) 90 to 264
Output Voltage 1 (V) 12
Output Voltage 2 (V) 12
Output Voltage 3 (V) 5
Efficiency (%) 93
Operating Temp. Range (C) -10 to 70
Design Origin Murata Power Solutions
Dimensions (inch) 3 x 5 x 1.4
Dimensions (mm) 76.2 x 127.0 x 35.6
Output Current (A) 33.3
Output Current 2 (A) 1
Output Current 3 (A) 2
Isolation (Vdc) 5656
PARD (typical) 1
Quality IEC60950-1:2006/A11:2009 | UL60950-1 2nd Ed. 2007-03-27, CSA22.2 N0.60950-1 2nd Ed. 2007.03 | EN60690-1:2006+A11:2009 (Evaluated) | IEC60601-1 Ed. 3 MOPP | ANSI/AAMI ES60601-1 (2005+C1:09+A2:10), CSA 22.2 No. 60601-1 (2008) 3rd Edition MOPP | EN60601-1:2006 3rd ed 2x MOPP (Evaluated) | CE Marking per LVD
RoHS 6 Yes
Series Headline 3" x 5" High Density AC-DC Power Supply Converter
Series Description The MVAC400 series switching power supplies utilize advanced component and circuit technologies to deliver high effi ciency. Designed for Medical, Telecom and Industrial applications to satisfy 1U height design considerations, the MVAC400 Series measures only 3.0" x 5.0" x 1.40". All models offer universal AC input with active power factor correction (PFC) and compliance to worldwide safety and EMC standards.