Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 1W
Vin(V) 10.8V to 13.2V
Vin(V)typ 12V
Vout(V) 15V
Vout(V)typ 15V
LineRegulation (%) -1.1% to 1.1%
LoadRegulation (%) 3.5%
Isolation Voltage (V) 1000V
Efficiency (%) 88%
Size(mm)W 8.2mm
Size(mm)L 8.4mm
Size(mm)T 8.5mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 2
Iout(A)Max 0.033A
Package SMD
Productseries MTU
Product Series Features Isolated 1W Dual Output SM DC-DC Converters
Regulation Unregulated
Safety Approval UL60950
Iout2(A)Max -0.033A
Vout2 (V) -15V
Vout2 (V)typ -15V
Brand Murata Power Solutions

Murata Icon X Features

±15V ±33mA, 1W Dual Output Isolation 1kVDC, DC-DC Converter 10.8V-13.2V Input

Download a PDF file of this page

Details