Global Website         News         Investor Relations         Careers         Contact Us

MTC1S1203MC

3.3V 303mA, Isolated 1W single Output DC-DC Converter, 9-18V Input

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

MTC1S1203MC

Technical Information

Input Voltage Range (V) 9 to 18
Design Origin Murata Power Solutions
Dimensions (inch) 0.590 x 0.560 x 0.442
Dimensions (mm) 14.99 x 14.22 x 11.23
Efficiency (%) 75
Mounting Type Surface Mount
Output Current (A) 0.303
Input Current (mA) 110
Isolation (Vdc) 3000
Line Regulation Max (%) 0.2
Load Regulation Max (%) 0.5
Operating Temp. Range (C) -40 to 100
Quality UL60950 & ES60601-1
Ripple and Noise (mV pk-pk) 25
RoHS 6 Yes
Series Headline Isolated 1W SM 2:1 Input Single Output DC-DC Converters
Series Description The MTC1 series of miniature surface mount DC/DC converters offers a single output voltage from input voltage ranges of 9-18V and 18-36V. The MTC1 series regulated output voltage is adjustable by ±10% and a remote on/off pin is also included for application power saving. The MTC1 ideally suited to applications which include medical. Industrial, telecommunications, battery powered systems, and process automation.
Total Output Power (W) 1
Output Voltage 1 (V) 3.3
Input Voltage Nominal (V) 12