Global Website         News         Investor Relations         Careers         Contact Us

MPA1954D

30-50V, 0.5A, 25W, LED lighting AC-DC power supply with 90-267Vac input

  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

MPA1954D

Technical Information

Total Output Power (W) 25
Input Voltage Range (V) 90 to 267
Output Voltage 1 (V) 50
Efficiency (%) 84
Operating Temp. Range (C) -10 to 50
Design Origin Murata
Dimensions (inch) 9.6 x 1.6 x 1.3
Dimensions (mm) 243 x 40 x 32
Output Current (A) 0.5
Isolation (Vdc) 1500
Quality PSE approved (EN61347-1, EN61347-2-13 under planning)
RoHS 6 Yes
Series Headline 30-50V, 0.5A, 25W, LED lighting AC-DC power supply with 90-267Vac input
Series Description AC-DC LED Lighting