Global Website         News         Investor Relations         Careers         Contact Us

MGJ1D241505MPC

15V/-5V, 50mA/50mA Isolated 1W Dual Output 5.7kVDC, DC-DC Converter, 21.6-26.4V Input.

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

MGJ1D241505MPC

Technical Information

Input Voltage Range (V) 21.6 to 26.4
Design Origin Murata Power Solutions
Dimensions (inch) 0.785 x 0.590 x 0.174
Dimensions (mm) 19.94 x 14.99 x 4..41
Efficiency (%) 64
Mounting Type Surface Mount
Output Current (A) 0.05
Output Current 2 (A) 0.05
Input Current (mA) 65
Isolation (Vdc) 5700
Line Regulation Max (%) 1.4
Load Regulation Max (%) 5.2
Operating Temp. Range (C) -40 to 105
Quality UL60950
Ripple and Noise (mV pk-pk) 15
RoHS 6 Yes
Series Headline 5.7kVDC Isolated 1W SM Gate Drive DC-DC Converters
Series Description The MGJ1 series of DC-DC converters is ideal for powering ‘high side’ and ‘low side’ gate drive circuits for IGBTs and Mosfets in bridge circuits. A choice of asymmetric output voltages allows optimum drive levels for best system efficiency and EMI. The MGJ1 series is characterised for high isolation and dv/dt requirements commonly seen in bridge circuits used in motor drives and inverters, while the MGJ1 industrial grade temperature rating and construction gives long service life and reliability.
Total Output Power (W) 1
Output Voltage 1 (V) 15
Output Voltage 2 (V) -5
Input Voltage Nominal (V) 24