Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 2W
Vin(V) 13.5V to 16.5V
Vin(V)typ 15V
Vout(V) 12V
Vout(V)typ 12V
LineRegulation (%) -1.2% to 1.2%
LoadRegulation (%) 7%
Isolation Voltage (V) 5200V
Efficiency (%) 80%
Size(mm)W 19.5mm
Size(mm)L 9.8mm
Size(mm)T 12.5mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 2
Iout(A)Max 0.083A
Package SIP
Productseries MEJ
Product Series Features 5.2kVDC Isolated 2W DC-DC Converters
Regulation Unregulated
Safety Approval UL60950,ANSI/AAMIES60601-1
Iout2(A)Max -0.083A
Vout2 (V) -12V
Vout2 (V)typ -12V
Brand Murata Power Solutions

Murata Icon X Features

±12V  ±83mA, Isolated 2W Dual Output 5.2kVDC, DC-DC Converter, 13.5-16.5V Input

Download a PDF file of this page

Details