Global Website         News         Investor Relations         Careers         Contact Us

MEJ1S0303SC

3.3V 303mA, Isolated 1W Single Output 5.2KVDC ,DC-DC Converter, 2.97-3.63V Input

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

MEJ1S0303SC

Technical Information

Input Voltage Range (V) 2.97 to 3.63
Design Origin Murata Power Solutions
Dimensions (inch) 0.774 x 0.396 x 0.498
Dimensions (mm) 19.65 x 10.05 x 12.65
Efficiency (%) 70
Mounting Type Through Hole
Output Current (A) 0.303
Input Current (mA) 410
Isolation (Vdc) 5200
Line Regulation Max (%) 1.2
Load Regulation Max (%) 11
Operating Temp. Range (C) -40 to 85
Quality UL60950, ANSI/AAMI ES60601-1
Ripple and Noise (mV pk-pk) 42
RoHS 6 Yes
Series Headline 5.2kVDC Isolated 1W DC-DC Converters
Series Description The MEJ1 series are single and dual output DC-DC converters in a 7 pin SIP package style offering an isolation and insulation upgrade path from the NMV & MEV1 series’. The MEJ1 series has UL60950 and ANSI/AAMI ES60601-1 recognition, which makes it ideal for applications where safety and miniaturisation are of paramount importance.
Total Output Power (W) 1
Output Voltage 1 (V) 3.3
Input Voltage Nominal (V) 3.3