MEJ1D2415SC
±15V ±33mA, Isolated 1W Dual Output 5.2KVDC ,DC-DC Converter, 21.6-26.4V Input
Explanation of Product Status Products under development
Please contact us for product availability and sample lead-time.Product is in mass production. Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information. Production of this product has stopped. Contact Murata for inventory availability and possible alternative products. This product is particularly recommended among our products currently in production. It's new item.
Technical Information
Input Voltage Range (V) | 21.6 to 26.4 |
---|---|
Design Origin | Murata Power Solutions |
Dimensions (inch) | 0.774 x 0.396 x 0.498 |
Dimensions (mm) | 19.65 x 10.05 x 12.65 |
Efficiency (%) | 78.5 |
Mounting Type | Through Hole |
Package Style | SIP |
Output Current (A) | 0.033 |
Output Current 2 (A) | -0.033 |
Input Current (mA) | 55 |
Isolation (Vdc) | 5200 |
Line Regulation Max (%) | 1.2 |
Load Regulation Max (%) | 5 |
Operating Temp. Range (C) | -40 to 85 |
Quality | UL60950, ANSI/AAMI ES60601-1 |
Ripple and Noise (mV pk-pk) | 14 |
RoHS 6 | Yes |
Series Headline | 5.2kVDC Isolated 1W DC-DC Converters |
Series Description | The MEJ1 series are single and dual output DC-DC converters in a 7 pin SIP package style offering an isolation and insulation upgrade path from the NMV & MEV1 series’. The MEJ1 series has UL60950 and ANSI/AAMI ES60601-1 recognition, which makes it ideal for applications where safety and miniaturisation are of paramount importance. |
Total Output Power (W) | 1 |
Output Voltage 1 (V) | 15 |
Output Voltage 2 (V) | -15 |
Input Voltage Nominal (V) | 24 |