Global Website         News         Investor Relations         Careers         Contact Us

MEA1D1509DC

±9V ±56mA, Isolated 1W Dual Output DC-DC Converter 1kVDC, 13.5-16.5V Input

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

MEA1D1509DC

Technical Information

Input Voltage Range (V) 13.5 to 16.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.768 x 0.386 x 0.286
Dimensions (mm) 19.5 x 9.8 x 6.8
Efficiency (%) 87
Mounting Type Through Hole
Package Style DIP
Output Current (A) 0.056
Output Current 2 (A) -0.056
Input Current (mA) 76
Isolation (Vdc) 1000
Line Regulation Max (%) 1.1
Load Regulation Max (%) 3
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 6
RoHS 6 Yes
Series Headline 1kVDC Isolated 1W Dual Output DC-DC Converters
Series Description The MEA series is the new high performance version of our 1W NMA series. The MEA series is more efficient and offers improved regulation performance ≤ 5% for applications where a wide output voltage variation can not be tolerated. They are ideally suited for providing dual rail supplies with the added benefit of galvanic isolation to reduce switching noise. All of the rated power may be drawn from a single output providing the total load does not exceed 1 watt.
Total Output Power (W) 1
Output Voltage 1 (V) 9
Output Voltage 2 (V) -9
Input Voltage Nominal (V) 15