Global Website         News         Investor Relations         Careers         Contact Us

LME1215SC

15V 16mA, Isolated 250mW Single Output 1kVDC, DC-DC Converter, 10.8-13.2V Input

  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

LME1215SC

Technical Information

Input Voltage Range (V) 10.8 to 13.2
Design Origin Murata Power Solutions
Dimensions (inch) 0.454 x 0.240 x 0.394
Dimensions (mm) 11.53 x 6.10 x 10
Efficiency (%) 75
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.016
Isolation (Vdc) 1000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 10
Operating Temp. Range (C) 0 to 70
Ripple and Noise (mV pk-pk) 100
RoHS 6 Yes
Series Headline Isolated 250mW Single Output DC-DC Converters
Series Description The LME series of DC/DC converters are optimised for low-power operation. They are ideally suited to generating a negative supply where only a positive rail exists.
Total Output Power (W) 0.25
Output Voltage 1 (V) 15
Input Voltage Nominal (V) 12