Global Website         News         Investor Relations         Careers         Contact Us

IRQ-5/20-T110PF-C

5V, 20A, Single Output, Quarter-brick, 57.6-160V Input Range, Positive Logic, DOSA Pinout, Slotted Flanged Baseplate, RoHS

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

IRQ-5/20-T110PF-C

Technical Information

Input Voltage Range (V) 57.6 to 160
Design Origin Murata Power Solutions
Dimensions (inch) 2.28 x 1.45 x 0.5
Dimensions (mm) 57.9 x 36.8 x 12.7
Efficiency (%) 85.5
Form Factor 1/4 Brick
Mounting Type Through Hole
Output Current (A) 20
Input Current (mA) 150/2060
Isolation (Vdc) 3000
Line Regulation Max (%) 0.2
Load Regulation Max (%) 0.3
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk) 80
RoHS 6 Yes
Series Headline 100W Fully Regulated, Quarter-brick in an Encapsulated Package
Series Description The IRQ series offers high output current (up to 20 Amps) in an industry standard quarter brick. The IRQ series delivers fixed DC output voltage up to 100 Watts (24V @ 4.2A) for printed circuit board mounting. Wide range inputs of 57.6 to 160 Volts DC (110 Volts nominal) are ideal for Industrial and Railway applications.
Total Output Power (W) 100
Output Voltage 1 (V) 5
Input Voltage Nominal (V) 110