Global Website         News         Investor Relations         Careers         Contact Us

ICF0442V1PC

24V, 42A, Single Output Isolated Full Brick DC-DC Converter, 9-36V Input Range, Positive Logic, Through-Hole, RoHS compliant

  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

ICF0442V1PC

Technical Information

Input Voltage Range (V) 9 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 4.7 x 2.5 x 0.52
Dimensions (mm) 119 x 64 x 13.2
Efficiency (%) 95.3
Form Factor Full Brick
Mounting Type Through Hole
Output Current (A) 42
Input Current (mA) 530/92000
Isolation (Vdc) 2250
Line Regulation Max (%) 0.1
Load Regulation Max (%) 0.1
Operating Temp. Range (C) -40 to 105
Quality UL/IEC/EN60950 safety approvals. (Pending)
Ripple and Noise (mV pk-pk) 200
RoHS 6 Yes
Series Headline Wide input 1000W Isolated DC-DC converter in an encased full-brick package
Series Description The ICF series can deliver 1000W of power at 24V regulated output, in an industry standard Full Brick size package. The converters have been designed to operate over a wide input voltage range of 9-36V. The output voltage is fully isolated from the input, allowing the output to be positive or negative polarity and with various ground connections. The enclosed half brick package meets the most rigorous performance standards for mobile (12Vin), process control (24Vin), COTS (28Vin) and higher Vin applications.
Total Output Power (W) 1000
Output Voltage 1 (V) 24
Input Voltage Nominal (V) 24