DSQ0150V2NBSC
12Vout @ 50A, 36-75Vin, With PMBus, Without Sense & Trim, Negative logic, Baseplate, Load Sharing
Explanation of Product Status Products under development
Please contact us for product availability and sample lead-time.Product is in mass production. Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information. Production of this product has stopped. Contact Murata for inventory availability and possible alternative products. This product is particularly recommended among our products currently in production. It's new item.
Technical Information
Input Voltage Range (V) | 36 to 75 |
---|---|
Design Origin | Murata Power Solutions |
Dimensions (inch) | 2.3 x 1.45 x 0.52 |
Dimensions (mm) | 58.4 x 36.8 x 13.21 |
Efficiency (%) | 96 |
Form Factor | 1/4 Brick |
Mounting Type | Horizontal Mount Through Hole |
Package Style | Horizontal TH |
Output Current (A) | 50 |
Input Current (mA) | 17500 |
Isolation (Vdc) | 2250 |
Line Regulation Max (%) | 0.625 |
Load Regulation Max (%) | 0.375 |
Operating Temp. Range (C) | -40 to 85 |
Quality | UL/IEC/EN60950-1 safety approvals |
Ripple and Noise (mV pk-pk) | 120 |
RoHS 6 | Yes |
Series Headline | 600W Isolated Quarter Brick |
Series Description | Isolated, DOSA compliant, digitally controlled, DC-DC converters with PMBus |
Total Output Power (W) | 600 |
Output Voltage 1 (V) | 12 |
Input Voltage Nominal (V) | 48 |