Global Website         News         Investor Relations         Careers         Contact Us

DRQ-8/100-L48NBZ-C

8V, 100A, Single Output, Quarter-brick, 36-60V Input Voltage Range, Negative Logic, Baseplate, +- / +- Pinout, RoHS 6

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

DRQ-8/100-L48NBZ-C

Technical Information

Input Voltage Range (V) 36 to 60
Design Origin Murata Power Solutions
Dimensions (inch) 2.3 x 1.45 x 0.57
Dimensions (mm) 58.4 x 36.8 x 14.47
Efficiency (%) 95.8
Form Factor 1/4 Brick
Mounting Type Through Hole
Output Current (A) 100
Input Current (mA) 200/20000
Isolation (Vdc) 1500
Line Regulation Max (%) 0.5
Load Regulation Max (%) 0.5
Operating Temp. Range (C) -40 to +85
Quality UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk) 150
RoHS 6 Yes
Series Headline 800W Fully Regulated, Isolated, Quarter-brick
Series Description The DRQ series offers high output current (up to 100 Amps) in an industry standard quarter brick. The DRQ series delivers fixed DC output voltage up to 800 Watts (8V @ 100A) for printed circuit board mounting. Wide range inputs of 36 to 60 Volts DC (48 Volts nominal) are ideal for datacom and telecom systems.
Total Output Power (W) 800
Output Voltage 1 (V) 8
Input Voltage Nominal (V) 48