DRQ-12/50-L48NBA-C
12V, 50A, Single Output, Quarter-brick, 44-60V Input Range, Negative Logic, Baseplate, With Digital Interface, RoHS 6
Explanation of Product Status Products under development
Please contact us for product availability and sample lead-time.Product is in mass production. Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information. Production of this product has stopped. Contact Murata for inventory availability and possible alternative products. This product is particularly recommended among our products currently in production. It's new item.
Technical Information
Input Voltage Range (V) | 44 to 60 |
---|---|
Design Origin | Murata Power Solutions |
Dimensions (inch) | 2.3 x 1.45 x 1.1 |
Dimensions (mm) | 58.4 x 36.8 x 27.94 |
Efficiency (%) | 96 |
Form Factor | 1/4 Brick |
Mounting Type | Through Hole |
Output Current (A) | 50 |
Input Current (mA) | 150/13020 |
Isolation (Vdc) | 2250 |
Line Regulation Max (%) | 0.833 |
Load Regulation Max (%) | 1 |
Operating Temp. Range (C) | -40 to 85 |
Quality | UL/IEC/EN60950-1 safety approvals. |
Ripple and Noise (mV pk-pk) | 150 |
RoHS 6 | Yes |
Series Headline | 600W Fully Regulated, Digitally Controlled 1/4brick Advanced Bus Converter (ABC) |
Series Description | The DRQ series offers high output current (up to 50 Amps) in an industry standard quarter brick Advanced Bus Converter (ABC) pinout. The DRQ series delivers fixed DC output voltage up to 600 Watts (12V @ 50A) for printed circuit board mounting. Wide range inputs of 44 to 60 Volts DC (48 Volts nominal) are ideal for datacom and telecom systems. |
Total Output Power (W) | 600 |
Output Voltage 1 (V) | 12 |
Input Voltage Nominal (V) | 48 |