Global Website         News         Investor Relations         Careers         Contact Us

DCQ0150V2NBC

12Vout @ 50A, 36-75Vin, No PMBus, No Sense & Trim, Negative logic, Baseplate

  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

DCQ0150V2NBC

Technical Information

Input Voltage Range (V) 36 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 2.3 x 1.45 x 0.52
Dimensions (mm) 58.4 x 36.8 x 13.21
Efficiency (%) 96
Form Factor 1/4 Brick
Mounting Type Horizontal Mount Through Hole
Package Style Horizontal TH
Output Current (A) 50
Input Current (mA) 17500
Isolation (Vdc) 2250
Line Regulation Max (%) 0.625
Load Regulation Max (%) 0.375
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals
Ripple and Noise (mV pk-pk) 120
RoHS 6 Yes
Series Headline 600W Isolated Quarter Brick
Series Description Isolated, DOSA compliant, DC-DC converters
Total Output Power (W) 600
Output Voltage 1 (V) 12
Input Voltage Nominal (V) 48