Global Website         News         Investor Relations         Careers         Contact Us

DBE0125V2NBC

Eighth-brick, with Digital Interface, 12Vout, 25A, 36-75Vin, Negative Logic, Baseplate, RoHS 6

  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

DBE0125V2NBC

Technical Information

Input Voltage Range (V) 36 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 2.3 x 1.45 x 0.52
Dimensions (mm) 58.4 x 22.9 x 13.2
Efficiency (%) 94.6
Form Factor 1/8 Brick
Mounting Type Through Hole
Output Current (A) 25
Input Current (mA) 110/9250
Isolation (Vdc) 2250
Line Regulation Max (%) 0.25
Load Regulation Max (%) 0.25
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk) 150
RoHS 6 Yes
Series Headline 300W Fully Regulated, Digitally Controlled 1/8brick Advanced Bus Converter (ABC)
Series Description The DBE series offers high output current (up to 25 Amps) in an industry standard eighth brick Advanced Bus Converter (ABC) pinout requiring no heat sink for most applications. The DBE series delivers fixed DC output voltage up to 300 Watts (12V @ 25A) for printed circuit board mounting. Wide range inputs of 36 to 75 Volts DC (48 Volts nominal) are ideal for datacom and telecom systems.
Total Output Power (W) 300
Output Voltage 1 (V) 12
Input Voltage Nominal (V) 48