Global Website         News         Investor Relations         Careers         Contact Us

D2U5T-H3-7000-54-HU4C

AC-DC 7000 Watt, 54V Main Output, 3.3V OR 5V standby (Selectable) Front-End Power Supply with back to front airflow

  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

D2U5T-H3-7000-54-HU4C

Technical Information

Total Output Power (W) 7020
Form Factor 2U x 129.5 x 455.9
Input Voltage Range (V) 180 to 525
Output Voltage 1 (V) 54
Output Voltage 2 (V) 3.3 or 5 (Selectable)
Efficiency (%) 96
Operating Temp. Range (C) 0 to 50
Design Origin Murata Power Solutions
Dimensions (inch) 2U x 5.1 x 18
Dimensions (mm) 2U x 129.5 x 455.9
Output Current (A) 129.629
Output Current 2 (A) 4 or 6 (Selectable)
Isolation (Vdc) 4242
PARD (typical) 0.5
Quality c-CSA-us (CSA 60950-1-07/UL 60950-1, Second Edition) TÜV EN 60950-1:2006+A11+A1+A12 IEC 60950-1:2005 (2nd Ed) + A1:2009, and EN 60950-1:2006/A11:2009/A1:2010/A12:2011
RoHS 6 Yes
Series Headline 130mm AC-DC Three Phase Power Converter
Series Description The D2U5T-H3-7000-54-HU4C is a High Effi ciency 3500/7000 watt, power factor corrected, three phase power converter for 230/480VAC lines with a 54VDC main output and a 5V or 3.3V (20W) selectable standby output. The unit is provided with droop sharing and up to three supplies may be operated in parallel.