Global Website         News         Investor Relations         Careers         Contact Us

D2U5T-H3-5000-380-HU3C

AC-DC 5000 Watt, 380V Main Output, 3.3V OR 5V standby (Selectable) Front-End Power Supply with front to back airflow

  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

D2U5T-H3-5000-380-HU3C

Technical Information

Total Output Power (W) 5020
Form Factor 2U x 129.5 x 455.9
Input Voltage Range (V) 180 to 525
Output Voltage 1 (V) 380
Output Voltage 2 (V) 3.3 or 5 (Selectable)
Efficiency (%) 95.4
Operating Temp. Range (C) 0 to 50
Design Origin Murata Power Solutions
Dimensions (inch) 2U x 5.1 x 18
Dimensions (mm) 2U x 129.5 x 455.9
Output Current (A) 13.34
Output Current 2 (A) 4 or 6 (Selectable)
Isolation (Vdc) 4242
PARD (typical) 1
Quality CAN/CSA C22.2 No 60950-1-07, Am.1:2011, Am 2:2014 ANSI/UL 60950-1-2014 IEC60950-1:2005 (2nd Ed.), Am 1:2009 + Am 2:2013 EN 60950-1:2006+A11:2009 +A1:2010 +A12:2011 +A2:2013
RoHS 6 Yes
Series Headline 129mm AC-DC Three Phase Power Converter
Series Description The D2U5T-H3-5000-380-HU3C is a High Efficiency 3500/5000 watt, power factor corrected three phase power supply for 230/480Vac lines with a 380V high voltage (HVDC) main output and a selectable 5V or 3.3V (20W) standby. The unit is provided with Droop Sharing and up to three (3) power modules may be operated in parallel. The power module is hot pluggable. The module is able to protect and recover from over temperature faults, and has status LEDs on the front panel and additional logic and PMBus status signals. Their 2U package and >16.5W/cubic inch power density make them ideal for delivering reliable, efficient power to servers, workstations, storage systems and other 380V HVDC distributed power systems. An optional power shelf is also available that accommodates up to three (3) power modules.