Global Website         News         Investor Relations         Careers         Contact Us

D1U86P-W-2200-12-HB3DC

AC-DC 2200 Watt,12V Main Output, 12V Standby Output Front-End Power Supply with front to back airflow

  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

D1U86P-W-2200-12-HB3DC

Technical Information

Total Output Power (W) 2226
Form Factor 1U x 86.36 x 197.7
Input Voltage Range (V) 90 to 264
Output Voltage 1 (V) 12
Output Voltage 2 (V) 12
Efficiency (%) 94
Operating Temp. Range (C) 0 to 50
Design Origin Murata Power Solutions
Dimensions (inch) 1U x 3.4 x 7.78
Dimensions (mm) 1U x 86.36 x 197.7
Output Current (A) 183
Output Current 2 (A) 2.5
Isolation (Vdc) 4242
PARD (typical) 1
Quality CAN/CSA C22.2 No 60950-1-07, Am.1:2011, Am 2:2014 ANSI/UL 60950-1-2014 IEC60950-1:2005 (2nd Ed.), Am 1:2009 + Am 2:2013 EN 60950-1:2006+A11:2009 +A1:2010 +A12:2011 +A2:2013 CQC GB4943.1-2011; GB9254-1-2008; GB17625, 1-2012
RoHS 6 Yes
Series Headline 86mm 1U Front End AC-DC Power Supply
Series Description The D1U86P-W-2200-12-HBxDC are highly efficient 2,226 watt, power factor corrected front end power supplies that provide a 12V Main and a 12V standby output. Multiple units can current share and be operated in parallel. The power supplies may be hot plugged and are protected from fault conditions such as overtermperature, overcurrent and overvoltage. Status is indicated by a front mounted multi-function LED in addition to logic signaling and may be monitored via PMBusā„¢. The low profile 1U package and >52 W/cubic inch power density make them ideal for delivering reliable, efficient power to servers, workstations, storage systems and other 12V distributed power systems, whilst minimizing the number of required power modules.
Input Voltage 1 Regulated (V) 12
Input Voltage 2 Regulated (V) 12