Global Website         News         Investor Relations         Careers         Contact Us

D1U86G-W-460-12-HB3DC

  • In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

D1U86G-W-460-12-HB3DC

Technical Information

Total Output Power (W) 489.6
Form Factor 1U x 86.36 x 197.7
Input Voltage Range (V) 90 to 264
Output Voltage 1 (V) 12
Output Voltage 2 (V) 12
Efficiency (%) 92
Operating Temp. Range (C) 0 to 50
Design Origin Murata Power Solutions
Dimensions (inch) 1U x 3.4 x 7.78
Dimensions (mm) 1U x 86.36 x 197.7
Output Current (A) 38.3
Output Current 2 (A) 2.5
Isolation (Vdc) 3000
PARD (typical) 1
Quality CSA/UL 60950-1-07-2nd Ed. IEC 60950-1:2005 (2nd Edition) w Am. 1:2009 EN 60950-1:2006 +A11:2009 +A1:2010 CE Marking per LVD DIRECTIVE 2006/95/EC
RoHS 6 Yes
Series Headline 86mm 1U Front End AC-DC Power Supply Converter
Series Description The D1U86G-W-460-12-HxxDC is a bulk front end power supply which meets the needs of systems requiring high efficiency distributed power architectures. The output power of this supply is rated at 460W with one main and one standby output. The supply provides hot plug capability, and parallel operation with droop current sharing. Closed-loop internal fan cooling provides reliable long life operation. Industry standard PMBus™ communication protocol makes system integration with this supply seamless and straightforward. The low-profile design and dense packaging makes this supply ideal for delivering reliable, efficient power to servers, workstations, storage devices and other distributed power systems.