D1U86-D-1600-12-HB3DC
DC-DC 1600 Watt,12V Main Output, 12V Standby Output Front-End Power Supply with front to back airflow
Explanation of Product Status Products under development
Please contact us for product availability and sample lead-time.Product is in mass production. Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information. Production of this product has stopped. Contact Murata for inventory availability and possible alternative products. This product is particularly recommended among our products currently in production. It's new item.
Technical Information
Total Output Power (W) | 1629.6 |
---|---|
Form Factor | 1U x 86.36 x 197.7 |
Input Voltage Range (V) | 40 to 72 |
Output Voltage 1 (V) | 12 |
Output Voltage 2 (V) | 12 |
Efficiency (%) | 93 |
Operating Temp. Range (C) | 0 to 55 |
Design Origin | Murata Power Solutions |
Dimensions (inch) | 1U x 3.4 x 7.78 |
Dimensions (mm) | 1U x 86.36 x 197.7 |
Output Current (A) | 133 |
Output Current 2 (A) | 2.5 |
Isolation (Vdc) | 1500 |
PARD (typical) | 1 |
Quality | CSA/UL 60950-1-07-2nd Ed. IEC 60950-1:2005 (2nd Edition) w Am. 1:2009 EN 60950-1:2006 +A11:2009 +A1:2010 CE Marking per LVD DIRECTIVE 2006/95/EC |
RoHS 6 | Yes |
Series Headline | 86mm 1U Front End DC-DC Power Supply Converter |
Series Description | The D1U86-D-1600-12-HxxDC series are highly efficient 1600 watt, DC input front end supplies, with a 12V main output and a 12V (30W) standby. They have current sharing and up to 8 supplies may be operated in parallel. The supplies may be hot plugged, they recover from overtemperature faults, and have logic and PMBus monitoring and control. Their low profile 1U package and >38.6W/cubic inch power density make them ideal for delivering reliable, efficient power to servers, workstations, storage systems and other 12V distributed power systems. |