Global Website         News         Investor Relations         Careers         Contact Us

D1U5CS-H-2825-12-HA4C

AC-DC 2825 Watt, 12V Main Output, 5V Standby Output Front-End Power Supply with back to front airflow

  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

D1U5CS-H-2825-12-HA4C

Technical Information

Total Output Power (W) 2816
Form Factor 1U x 129.54 x 365.76
Input Voltage Range (V) 180 to 264
Output Voltage 1 (V) 12
Output Voltage 2 (V) 5
Efficiency (%) 92
Operating Temp. Range (C) 0 to 50
Design Origin Murata Power Solutions
Dimensions (inch) 1U x 5.10 x 14.40
Dimensions (mm) 1U x 129.54 x 365.76
Output Current (A) 233
Output Current 2 (A) 4
Isolation (Vdc) 3000
PARD (typical) 1
Quality c-CSA-US (CSA 60950-1-03/UL 60950-1, Second Edition | TUV EN 60950-1:2006+All EN6950-1:2006+A11 | CB Report IEC 60950-1:2005(2nd ed.,) EN60950-1:2006+All
RoHS 6 Yes
Series Headline 1U Front End AC-DC Power Supply Converter
Series Description The D1U5CS-H-2825 is a 2825 Watt, power-factor-corrected (PFC) front-end power supply for redundant systems. The main output is 12V and the standby output is 5V. Packaged in a 1U low profile enclosure, it is designed to deliver reliable bulk power to servers, workstations, storage systems or any 12V distributed power architecture system requiring high power density. The highly efficient electrical and thermal design with internal cooling fans supports reliable operating conditions. The D1U5CS-H-2825 is designed to autorecover from overtemperature faults. Status information is provided with front panel LEDs, logic signals and an I2C management interface.