D1U54P-W-2000-12-HB4C
AC-DC 2000 Watt, 54mm wide, 12V Main Output, Front-End Power Supply with variable speed airflow
Explanation of Product Status Products under development
Please contact us for product availability and sample lead-time.Product is in mass production. Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information. Production of this product has stopped. Contact Murata for inventory availability and possible alternative products. This product is particularly recommended among our products currently in production. It's new item.
Technical Information
Total Output Power (W) | 2000 |
---|---|
Form Factor | 1U x 54.5 x 321.5 |
Input Voltage Range (V) | 90 to 264 |
Output Voltage 1 (V) | 12 |
Output Voltage 2 (V) | 12 |
Efficiency (%) | 94 |
Operating Temp. Range (C) | -5 to 50 |
Design Origin | Murata Power Solutions |
Dimensions (inch) | 1U x 2.15 x 12.66 |
Dimensions (mm) | 1U x 54.5 x 321.5 |
Output Current (A) | 166.7 |
Output Current 2 (A) | 3 |
Isolation (Vdc) | 3000 |
PARD (typical) | 120 |
Quality | CAN/CSA-C22.2 No. 60950-1-07, Amendment 1:2011, Amendment 2:2014 (MOD) ANSI/UL 60950-1-2014 CSA: IEC 60950-1:2005 (Second Edition) + Am 1:2009 + Am 2:2013 TUV: EN 60950-1:2006+A11:2009+A1:2010+A12:2011+A2:2013 BSMI: CNS14336-1 (099/09/30); CNS13438 (095/06/01) CQC: GB4943.1-2011; GB9254-1-2008; GB17625.1-2012 |
RoHS 6 | Yes |
Series Headline | AC-DC 2000 Watt, 54mm wide, 12V Main Output, Front-End Power Supply with variable speed airflow |
Series Description | D1U54P-W-2000-12-HxxC is a series of 2000W highly efficient power factor corrected front end power supplies with a 12Vdc (main), a standby output, and is capable of active current sharing. A multifunctional status LED, hardware logic signals and PMBusTM digital communications are standard features and supports cold redundant system applications. The low profile 1U, 46W/cubic inch package make this series ideal for delivering reliable, efficient power to servers, workstations, storage systems and other 12V distributed power architectures |