D1U54P-W-1500-12-HC3TC
AC-DC 1500 Watt, 12V Main Output, 3.3V Standby Output Front-End Power Supply with front to back airflow
Explanation of Product Status Products under development
Please contact us for product availability and sample lead-time.Product is in mass production. Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information. Production of this product has stopped. Contact Murata for inventory availability and possible alternative products. This product is particularly recommended among our products currently in production. It's new item.
Technical Information
Total Output Power (W) | 1213.2 |
---|---|
Form Factor | 1U x 54.5 x 321.5 |
Input Voltage Range (V) | 90 to 264 |
Output Voltage 1 (V) | 12 |
Output Voltage 2 (V) | 3.3 |
Efficiency (%) | 94 |
Operating Temp. Range (C) | -5 to 45 |
Design Origin | Murata Power Solutions |
Dimensions (inch) | 1U x 2.15 x 12.66 |
Dimensions (mm) | 1U x 54.5 x 321.5 |
Output Current (A) | 125 |
Output Current 2 (A) | 4 |
Isolation (Vdc) | 4242 |
PARD (typical) | 1 |
Quality | CAN/CSA C22.2 No 60950-1-07, Am.1:2011; Am 2_2014 UL 60950-1-2011, 2nd Ed. UL 60950-1, 2nd Ed. TUV EN60950 IEC60950-1:2005 (2nd Ed.)_A1 EN 60950-1:2006+A11+A1+A12+A2 BSMI (099/09/30); CNS13438 ((095/06/01) CQC GB4943.1-2011; GB9254-1-2008; GB17625, 1-2012 |
RoHS 6 | Yes |
Series Headline | 54mm 1U Front End AC-DC Power Supply Converter |
Series Description | The D1U54P-W-1500-12-HxxTC product series offers very high efficiency in a compact form factor. These variants offers 1500 watt, and is a power factor corrected front end supply with a 12Vdc main output and either a 3.3V, 5V or 12V auxiliary/standby output. Active (digital) current sharing is provided and up to eight supplies may be operated in parallel. The supply may be hot plugged, and auto recovers from overtemperature faults, that are reported by a status LEDS on the front panel in addition to logic and PMBus⢠status signals. The low profile 1U package and excellent 35W/cubic inch power density it ideal for delivering reliable, efficient power to servers, workstations, storage systems and other 12V distributed power architectures. |