D1U54P-M-800-12-HB3BC
90 to 305Vac input, 54mm wide, 800W, 1U Front End AC-DC Power Supply
Explanation of Product Status Products under development
Please contact us for product availability and sample lead-time.Product is in mass production. Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information. Production of this product has stopped. Contact Murata for inventory availability and possible alternative products. This product is particularly recommended among our products currently in production. It's new item.
Technical Information
Total Output Power (W) | 800 |
---|---|
Form Factor | 1U x 54.5 x 236.6 |
Input Voltage Range (V) | 90 to 305 |
Output Voltage 1 (V) | 12 |
Output Voltage 2 (V) | 12 |
Efficiency (%) | 94 |
Operating Temp. Range (C) | -5 to 50 |
Design Origin | Murata Power Solutions |
Dimensions (inch) | 1U x 2.15 x 9.32 |
Dimensions (mm) | 1U x 54.5 x 236.6 |
Output Current (A) | 66.7 |
Output Current 2 (A) | 2 |
Isolation (Vdc) | 3000 |
PARD (typical) | 150 |
Quality | CAN/CSA C22.2 No 60950-1-07, Am.1:2011, Am 2:2014 ANSI/UL 60950-1-2014 IEC60950-1:2005 (2nd Ed.), Am 1:2009 + Am 2:2013 EN 60950-1:2006+A11:2009 +A1:2010 +A12:2011 +A2:2013 |
RoHS 6 | Yes |
Series Headline | 54mm Front End AC-DC Power Supply |
Series Description | 54mm wide, 800W, 1U Front End AC-DC Power Supply |