Global Website         News         Investor Relations         Careers         Contact Us

D1U54-D-800-12-HB4BC

-44 to -72VDC input, 54mm wide, 800W, 1U Front End DC-DC Power Supply

  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

D1U54-D-800-12-HB4BC

Technical Information

Total Output Power (W) 800
Form Factor 1U x 54.5 x 236.6
Input Voltage Range (V) 40 to 72
Output Voltage 1 (V) 12
Output Voltage 2 (V) 12
Efficiency (%) 93
Operating Temp. Range (C) -5 to 55
Design Origin Murata Power Solutions
Dimensions (inch) 1U x 2.15 x 9.32
Dimensions (mm) 1U x 54.5 x 236.6
Output Current (A) 66.7
Output Current 2 (A) 2
Isolation (Vdc) 1500
PARD (typical) 120
Quality CAN/CSA C22.2 No 60950-1-07, Amendment 1:2011, Amendment 2:2014 (MOD) ANSI/UL 60950-1-2014 IEC 60950-1:2005, IEC 60950-1:2005/AMD1:2009, IEC 60950-1:2005/AMD2:2013 GB17625.1-2012; GB4943.1-21011; GB/T9254-2008 (Class A)
RoHS 6 Yes
Series Headline 54mm Front End DC-DC Power Supply
Series Description 54mm wide, 800W, 1U Front End DC-DC Power Supply