Global Website         News         Investor Relations         Careers         Contact Us

D1U54-D-1500-12-HC3C

DC-DC 1500 Watt, 12V Main Output, 3.3V Standby Output Front-End Power Supply with front to back airflow

  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

D1U54-D-1500-12-HC3C

Technical Information

Total Output Power (W) 1513.2
Form Factor 1U x 54.5 x 321.5
Input Voltage Range (V) 40 to 72
Output Voltage 1 (V) 12
Output Voltage 2 (V) 3.3
Efficiency (%) 93
Operating Temp. Range (C) -5 to 45
Design Origin Murata Power Solutions
Dimensions (inch) 1U x 2.15 x 12.66
Dimensions (mm) 1U x 54.5 x 321.5
Output Current (A) 125
Output Current 2 (A) 4
Isolation (Vdc) 1500
PARD (typical) 1
Quality CAN/CSA C22.2 No 60950-1-07, Am.1:2011, Am 2:2014 ANSI/UL 60950-1-2014 IEC60950-1:2005 (2nd Ed.), Am 1:2009 + Am 2:2013
RoHS 6 Yes
Series Headline 54mm 1U Front End DC-DC Power Supply Converter
Series Description The DC-input D1U54P-D-1500-12-HxxC product series offers very high efficiency in a compact form factor. These variants offers 1500 watt, with a 12Vdc main output and either a 3.3V, 5V or 12V auxiliary/standby output. Active (digital) current sharing is provided and up to eight supplies may be operated in parallel. The supply may be hot plugged, and auto recovers from overtemperature faults, that are reported by a status LEDS on the front panel in addition to logic and PMBusā„¢ status signals. The low profile 1U package and excellent 35W/cubic inch power density it ideal for delivering reliable, efficient power to servers, workstations, storage systems and other 12V distributed power architectures.