Global Website         News         Investor Relations         Careers         Contact Us

D1U4CS-W-2200-12-HC4C

AC-DC 2200 Watt, 12V Main Output, 3.3V Standby Output Front-End Power Supply with back to front airflow

  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

D1U4CS-W-2200-12-HC4C

Technical Information

Total Output Power (W) 2201.4
Form Factor 1U x 101.60 x 355.60
Input Voltage Range (V) 90 to 264
Output Voltage 1 (V) 12.2
Output Voltage 2 (V) 3.3
Efficiency (%) 93
Operating Temp. Range (C) 0 to 50
Design Origin Murata Power Solutions
Dimensions (inch) 1U x 4 x 14
Dimensions (mm) 1U x 101.60 x 355.60
Output Current (A) 180
Output Current 2 (A) 6
Isolation (Vdc) 3000
PARD (typical) 1
Quality CAN/CSA C22.2 No 60950-1-07, Am.1:2011 UL 60950-1-2011, 2nd Ed. UL 60950-1, 2nd Ed. IEC60950-1:2005 (2nd Ed.) w A1:2009, EN 60950-1:2006+A11:2009 +A1:2010 +A12:2011
RoHS 6 Yes
Series Headline 101mm AC/DC Front End Power Supply
Series Description The D1U4CS-W-2200-12-HxxC is a 2200 Watt, power-factor-corrected (PFC) front-end power supply for hot-swapping redundant systems. The main output is 12V with a standby output of 5V or 3.3V. Packaged in a 1U low profile enclosure, it is designed to deliver reliable bulk power to servers, workstations, storage systems or any 12V distributed power architecture systems requiring high power density. The highly efficient electrical and thermal design with internal cooling fans supports reliable operation conditions. The D1U4CS-W-2200-12-HxxC is designed to autorecover from overtemperature fault. Status information is provided with front panel LEDs, logic signals and an I2C management interface. Four units can be packaged into an optional 19" 1U power shelf to provide up to 8.8kW of power.