Global Website         News         Investor Relations         Careers         Contact Us

D1U3CS-W-1300F-12-HA4EC

AC-DC 1300 Watt,12V Main Output, 5V Standby Output Front-End Power Supply with back to front airflow

  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

D1U3CS-W-1300F-12-HA4EC

Technical Information

Total Output Power (W) 1300
Form Factor 1U x 81.30 x 279.40
Input Voltage Range (V) 90 to 264
Output Voltage 1 (V) 12
Output Voltage 2 (V) 5
Efficiency (%) 92
Operating Temp. Range (C) 0 to 40
Design Origin Murata Power Solutions
Dimensions (inch) 1U x 3.20 x 11
Dimensions (mm) 1U x 81.30 x 279.40
Output Current (A) 108.3
Output Current 2 (A) 4
Isolation (Vdc) 4242
PARD (typical) 1
Quality CSA/UL C22.2 No.60950-1-07, Amendment 1_2011 ANSI/UL 60950-1-2011 IEC 60950-1:2005, (2nd Edition) + A1:2009 EN 60950-1:2006 + A11:2009 +A1 :2010 +A12:2011 CE Marking per LVD DIRECTIVE 2006/95/ECS
RoHS 6 Yes
Series Headline 81mm Front End AC-DC Power Converter
Series Description The D1U3CS-W-1300F-12-Hx4EC are high efficiency 1300W power factor corrected front end supplies with a 12V main output and a 5V or 3.3V (20W) standby. Active current sharing is provided to allow up to eight (8) supplies to be operated in parallel. The supplies may be hot plugged and include integral isolation devices. The power modules are fully protected from overload and overvoltage and are able to auto-recover from overtemperature faults. Status LEDS are provided on the front panel and additional control and status reporting is provided by hardware logic signals and via a PMBusā„¢ digital interface. A low profile sub 1U height enclosure provides a power density of >23W/in3 that is ideal for delivering reliable, efficient power to servers, workstations, storage systems and other 12V distributed power systems.