Global Website         News         Investor Relations         Careers         Contact Us

D1U3CS-D-1600-12-HC4EC

DC-DC 1600 Watt,12V Main Output, 3.3V Standby Output Front-End Power Supply with back to front airflow

  • Recommended In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

D1U3CS-D-1600-12-HC4EC

Technical Information

Total Output Power (W) 1620
Form Factor 1U x 81.30 x 279.40
Input Voltage Range (V) 40 to 72
Output Voltage 1 (V) 12
Output Voltage 2 (V) 3.3
Efficiency (%) 93
Operating Temp. Range (C) 0 to 50
Design Origin Murata Power Solutions
Dimensions (inch) 1U x 3.20 x 11
Dimensions (mm) 1U x 81.30 x 279.40
Output Current (A) 133
Output Current 2 (A) 6
Isolation (Vdc) 1500
PARD (typical) 1
Quality CSA/CSA-C22.2 No.60950-1-07 2nd Ed, Amendment 1:2011 ANSI/UL Std. No. 60950-1-2011 IEC 60950-1:2005, (2nd Edition) + A1:2009 CE Marking per LVD DIRECTIVE 2006/95/EC
RoHS 6 Yes
Series Headline 81mm Front End DC-DC Power Converter
Series Description The D1U3CS-D-1600-12-HC4EC is a highly efficient 1600 watt, DC input front end module with a 12V main output and a choice of 3.3V (20W) standby and airflow direction. The power module is able to current share with up to eight (8) other power modules of the same type operating in parallel or N+1 redundancy. The supplies may be hot plugged, and include integral isolation devices. The power modules are fully protected from overload and over voltage and are able to auto-recover from over temperature faults. A Status LED is provided on the front panel and additional control and status reporting is provided by hardware logic signals and via a PMBusā„¢ digital interface. A low profile sub 1U height enclosure provides an excellent power density of 29W/in3 that is ideal for delivering reliable, efficient power to servers; workstations; storage systems and other 12V distributed power systems.