Global Website         News         Investor Relations         Careers         Contact Us

D1U-W-2000-48-HC2C

  • In Production  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

D1U-W-2000-48-HC2C

Technical Information

Total Output Power (W) 1997.25
Form Factor 1U x 120.65 x 304.80
Input Voltage Range (V) 90 to 264
Output Voltage 1 (V) 48
Output Voltage 2 (V) 3.3
Efficiency (%) 91
Operating Temp. Range (C) 0 to 50
Design Origin Murata Power Solutions
Dimensions (inch) 1U x 4.75 x 12
Dimensions (mm) 1U x 120.65 x 304.80
Output Current (A) 41.3
Output Current 2 (A) 4.5
Isolation (Vdc) 3000
PARD (typical) 1
Quality c-CSA-us (CSA 60950-1-03/UL 60950-1, Second Edition) TUV approval (Bauart) EN 60950-1:2001
RoHS 6 Yes
Series Headline 120mm Front End AC-DC Power Supply
Series Description The D1U-W-2000 is a 2000 Watt, power-factor-corrected (PFC) front-end power supply for hot-swapping redundant systems. The main output is 48V and standby output of either 12V, 5V or 3.3V. Packaged in 1U low profile, it is designed to deliver reliable bulk power to servers, workstations, storage systems or any 48V distributed power architecture systems requiring high power density. The highly efficient electrical and thermal design with internal cooling fans supports reliable operation conditions. The D1U-W-2000 is designed to auto-recover from over-temperature faults. Status information is provided with front panel LEDs, logic signals and I2C management interface. Three units can be packaged into a 19" 1U power shelf to provide up to 6.0kW of power