Global Website         News         Investor Relations         Careers         Contact Us

CRV2S0505SC

5V 400mA, Isolated 2W Single Output 3kVDC, DC-DC Converter, 4.5 - 5.5V input

  •  

    Explanation of Product Status

    Under Development Products under development
    Please contact us for product availability and sample lead-time.
    In Production Product is in mass production.
    to be discontinued Not recommended for new designs. We are evaluating the schedule for the discontinuing of production of this item. Contact Murata or refer to the website for details of product supply and possible alternative product information.
    Discontinued product Production of this product has stopped. Contact Murata for inventory availability and possible alternative products.
    Recommended product This product is particularly recommended among our products currently in production.
    New product It's new item.

CRV2S0505SC

Technical Information

Input Voltage Range (V) 4.5 to 5.5
Design Origin Murata Power Solutions
Dimensions (inch) 0.772 x 0.299 x 0.394
Dimensions (mm) 19.60 x 7.60 x 10
Efficiency (%) 83
Mounting Type Through Hole
Package Style SIP
Output Current (A) 0.4
Input Current (mA) 470
Isolation (Vdc) 3000
Line Regulation Max (%) 1.2
Load Regulation Max (%) 7.3
Operating Temp. Range (C) -40 to 85
Quality UL60950
Ripple and Noise (mV pk-pk) 24
RoHS 6 Yes
Series Headline 3kVDC Isolated 2W Single Output DC-DC Converter
Series Description The CRV2 series of industrial temperature range DC/DC converters, available in industry standard SIP packaging offers a power upgrade path from the 1W NMV series. The un-regulated CRV2 series has superior output voltage set point accuracy in conjunction with excellent load regulation for this converter type.
Total Output Power (W) 2
Output Voltage 1 (V) 5
Input Voltage Nominal (V) 5