DVQ0260V2NBC

5Vout @ 60A, Single Output, 36-75Vin, Without PMBus,  Negative logic, Baseplate

DVQ0260V2NBC
Input Voltage Range (V) 36 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 2.3 x 1.45 x 0.5
Dimensions (mm) 58.4 x 36.8 x 12.7
Efficiency (%) 94.8
Form Factor 1/4 Brick
Mounting Type Horizontal Mount Through Hole
Package Style Horizontal TH
Output Current (A) 60
Input Current (mA) 50/6590
Isolation (Vdc) 2250
Line Regulation Max (%) 0.6
Load Regulation Max (%) 0.5
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals
Ripple and Noise (mV pk-pk) 150
RoHS 6 Yes
Series Headline 300W Isolated Quarter Brick
Series Description

Isolated, DOSA footprint, DC-DC converters without PMBus

Total Output Power (W) 300
Output Voltage 1 (V) 5V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
36 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
2.3 x 1.45 x 0.5
Dimensions (mm)
58.4 x 36.8 x 12.7
Efficiency (%)
94.8
Form Factor
1/4 Brick
Mounting Type
Horizontal Mount Through Hole
Package Style
Horizontal TH
Output Current (A)
60
Input Current (mA)
50/6590
Isolation (Vdc)
2250
Line Regulation Max (%)
0.6
Load Regulation Max (%)
0.5
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950-1 safety approvals
Ripple and Noise (mV pk-pk)
150
RoHS 6
Yes
Series Headline
300W Isolated Quarter Brick
Series Description

Isolated, DOSA footprint, DC-DC converters without PMBus

Total Output Power (W)
300
Output Voltage 1 (V)
5V
Input Voltage Nominal (V)
48