Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 132W
Vin(V) 36V to 75V
Vin(V)typ 48V
Vout(V) 3.3V
Vout(V)typ 3.3V
LineRegulation (%) -0.3% to 0.3%
LoadRegulation (%) -0.25% to 0.25%
Isolation Voltage (V) 2250V
Efficiency (%) 92.5%
Size(mm)W 58.4mm
Size(mm)L 22.9mm
Size(mm)T 13.2mm
Operatingtemperature(degC) -40℃ to 85℃
Outputs (#) 1
Iout(A)Max 40A
Form 1/8 Brick
Package DIP
Productseries DVE
Product Series Features 132W Fully Regulated, 1/8brick, DOSA-Compatible, Isolated DC-DC Converters
Brand Murata Power Solutions

Murata Icon X Features

Eighth-brick, without Digital Interface, 3.3Vout, 40A, 36-75Vin, Negative Logic,  Baseplate, RoHS 6

Download a PDF file of this page

Details