DSM-5/2.65-3.3/3-D24-C

5V/3.3V, 15 Watt, Dual-Output, Isolated DC/DC Converter with 18-36V Input Range
DSM-5/2.65-3.3/3-D24-C
Input Voltage Range (V) 18 to 36
Design Origin Murata Power Solutions
Dimensions (inch) 1 x 2 x 0.52
Dimensions (mm) 25.4 x 50.8 x 11.43
Efficiency (%) 86
Form Factor 1 x 2
Mounting Type Surface Mount
Output Current (A) 2.65
Output Current 2 (A) 3
Input Current (mA) 35/730
Isolation (Vdc) 1500
Line Regulation Max (%) 1
Load Regulation Max (%) 1.5
Operating Temp. Range (C) -40 to 60
Quality Device meet IEC950, UL1950 and EN6950 safety standards. D48A models are CE marked (meet LVD requirements).
Ripple and Noise (mV pk-pk) 60
RoHS 6 Yes
Series Headline Dual Output, 3.3V and 5V, 15Watt DC/DC Converters
Series Description Not Recommended For New Designs
Total Output Power (W) 15
Output Voltage 1 (V) 5V
Output Voltage 2 (V) 3.3
Input Voltage Nominal (V) 24
Input Voltage Range (V)
18 to 36
Design Origin
Murata Power Solutions
Dimensions (inch)
1 x 2 x 0.52
Dimensions (mm)
25.4 x 50.8 x 11.43
Efficiency (%)
86
Form Factor
1 x 2
Mounting Type
Surface Mount
Output Current (A)
2.65
Output Current 2 (A)
3
Input Current (mA)
35/730
Isolation (Vdc)
1500
Line Regulation Max (%)
1
Load Regulation Max (%)
1.5
Operating Temp. Range (C)
-40 to 60
Quality
Device meet IEC950, UL1950 and EN6950 safety standards. D48A models are CE marked (meet LVD requirements).
Ripple and Noise (mV pk-pk)
60
RoHS 6
Yes
Series Headline
Dual Output, 3.3V and 5V, 15Watt DC/DC Converters
Series Description
Not Recommended For New Designs
Total Output Power (W)
15
Output Voltage 1 (V)
5V
Output Voltage 2 (V)
3.3
Input Voltage Nominal (V)
24