DSE0133V2PBSC

12Vout @ 33A, 36-75Vin, With PMBus,  With Sense & Trim, Positive logic, Baseplate, Load Sharing

DSE0133V2PBSC
Input Voltage Range (V) 36 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 2.3 x 0.9 x 0.55
Dimensions (mm) 58.42 x 22.86 x 14
Efficiency (%) 95.5
Form Factor 1/8 Brick
Mounting Type Horizontal Mount Through Hole
Package Style Horizontal TH
Output Current (A) 33
Input Current (mA) 11700
Isolation (Vdc) 2250
Line Regulation Max (%) 0.3
Load Regulation Max (%) 0.3
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals
Ripple and Noise (mV pk-pk) 80
RoHS 6 Yes
Series Headline 400W Isolated Eighth Brick
Series Description

Isolated, DOSA compliant, digitally controlled, DC-DC converters with PMBus

Total Output Power (W) 400
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
36 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
2.3 x 0.9 x 0.55
Dimensions (mm)
58.42 x 22.86 x 14
Efficiency (%)
95.5
Form Factor
1/8 Brick
Mounting Type
Horizontal Mount Through Hole
Package Style
Horizontal TH
Output Current (A)
33
Input Current (mA)
11700
Isolation (Vdc)
2250
Line Regulation Max (%)
0.3
Load Regulation Max (%)
0.3
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950-1 safety approvals
Ripple and Noise (mV pk-pk)
80
RoHS 6
Yes
Series Headline
400W Isolated Eighth Brick
Series Description

Isolated, DOSA compliant, digitally controlled, DC-DC converters with PMBus

Total Output Power (W)
400
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
48