DRQ-12/50-L48PBA-C

12V, 50A, Single Output, Quarter-brick, 44-60V Input Range, Positive Logic, Baseplate, With Digital Interface, RoHS 6
DRQ-12/50-L48PBA-C
Input Voltage Range (V) 44 to 60
Design Origin Murata Power Solutions
Dimensions (inch) 2.3 x 1.45 x 1.1
Dimensions (mm) 58.4 x 36.8 x 27.94
Efficiency (%) 96
Form Factor 1/4 Brick
Mounting Type Through Hole
Output Current (A) 50
Input Current (mA) 150/13020
Isolation (Vdc) 2250
Line Regulation Max (%) 0.833
Load Regulation Max (%) 1
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk) 150
RoHS 6 Yes
Series Headline 600W Fully Regulated, Digitally Controlled 1/4brick Advanced Bus Converter (ABC)
Series Description The DRQ series offers high output current (up to 50 Amps) in an industry standard quarter brick Advanced Bus Converter (ABC) pinout. The DRQ series delivers fixed DC output voltage up to 600 Watts (12V @ 50A) for printed circuit board mounting. Wide range inputs of 44 to 60 Volts DC (48 Volts nominal) are ideal for datacom and telecom systems.
Total Output Power (W) 600
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
44 to 60
Design Origin
Murata Power Solutions
Dimensions (inch)
2.3 x 1.45 x 1.1
Dimensions (mm)
58.4 x 36.8 x 27.94
Efficiency (%)
96
Form Factor
1/4 Brick
Mounting Type
Through Hole
Output Current (A)
50
Input Current (mA)
150/13020
Isolation (Vdc)
2250
Line Regulation Max (%)
0.833
Load Regulation Max (%)
1
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk)
150
RoHS 6
Yes
Series Headline
600W Fully Regulated, Digitally Controlled 1/4brick Advanced Bus Converter (ABC)
Series Description
The DRQ series offers high output current (up to 50 Amps) in an industry standard quarter brick Advanced Bus Converter (ABC) pinout. The DRQ series delivers fixed DC output voltage up to 600 Watts (12V @ 50A) for printed circuit board mounting. Wide range inputs of 44 to 60 Volts DC (48 Volts nominal) are ideal for datacom and telecom systems.
Total Output Power (W)
600
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
48