DRQ-12/42-D48NB-C

12V, 43.5A, Single Output, Quarter-brick, 38-75V Input Range, Negative Logic, Baseplate, RoHS 6
DRQ-12/42-D48NB-C
Input Voltage Range (V) 38 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 2.3 x 1.45 x 0.52
Dimensions (mm) 58.4 x 36.8 x 13.21
Efficiency (%) 95.5
Form Factor 1/4 Brick
Mounting Type Through Hole
Output Current (A) 43.5
Input Current (mA) 130/11390
Isolation (Vdc) 2250
Line Regulation Max (%) 0.833
Load Regulation Max (%) 0.833
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk) 80
RoHS 6 Yes
Series Headline 500W Fully Regulated, Digitally Controlled 1/4brick Advanced Bus Converter (ABC)
Series Description The DRQ series offers high output current (up to 50 Amps) in an industry standard quarter brick Advanced Bus Converter (ABC) pinout. The DRQ series delivers fixed DC output voltage up to 500 Watts (12V @ 43.5A) for printed circuit board mounting. Wide range inputs of 38 to 75 Volts DC (48 Volts nominal) are ideal for datacom and telecom systems.
Total Output Power (W) 500
Output Voltage 1 (V) 12V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
38 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
2.3 x 1.45 x 0.52
Dimensions (mm)
58.4 x 36.8 x 13.21
Efficiency (%)
95.5
Form Factor
1/4 Brick
Mounting Type
Through Hole
Output Current (A)
43.5
Input Current (mA)
130/11390
Isolation (Vdc)
2250
Line Regulation Max (%)
0.833
Load Regulation Max (%)
0.833
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk)
80
RoHS 6
Yes
Series Headline
500W Fully Regulated, Digitally Controlled 1/4brick Advanced Bus Converter (ABC)
Series Description
The DRQ series offers high output current (up to 50 Amps) in an industry standard quarter brick Advanced Bus Converter (ABC) pinout. The DRQ series delivers fixed DC output voltage up to 500 Watts (12V @ 43.5A) for printed circuit board mounting. Wide range inputs of 38 to 75 Volts DC (48 Volts nominal) are ideal for datacom and telecom systems.
Total Output Power (W)
500
Output Voltage 1 (V)
12V
Input Voltage Nominal (V)
48