DRQ-11.4/88-L48NB-C

11.2V, 88A, Single Output, Quarter-brick, 36-60V Input Voltage Range, Negative Logic, Baseplate, RoHS 6

DRQ-11.4/88-L48NB-C
Input Voltage Range (V) 36 to 60
Design Origin Murata Power Solutions
Dimensions (inch) 2.3 x 1.45 x 0.57
Dimensions (mm) 58.4 x 36.8 x 14.5
Efficiency (%) 96.3
Form Factor 1/4 Brick
Mounting Type Horizontal Mount Through Hole
Output Current (A) 88
Input Current (mA) 300/21700
Isolation (Vdc) 1500
Line Regulation Max (%) 0.5
Load Regulation Max (%) 0.2
Operating Temp. Range (C) -40 to 85
Ripple and Noise (mV pk-pk) 150
RoHS 6 Yes
Series Headline 1000W Fully Regulated, Isolated, Quarter-brick
Series Description The DRQ series offers high output current (up to 88 Amps) in an industry standard quarter brick. The DRQ series delivers fixed DC output voltage up to 1000 Watts (11.2V @ 88A) for printed circuit board mounting. Wide range inputs of 36 to 60 Volts DC (48 Volts nominal) are ideal for datacom and telecom systems.
Total Output Power (W) 986
Output Voltage 1 (V) 11.2V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
36 to 60
Design Origin
Murata Power Solutions
Dimensions (inch)
2.3 x 1.45 x 0.57
Dimensions (mm)
58.4 x 36.8 x 14.5
Efficiency (%)
96.3
Form Factor
1/4 Brick
Mounting Type
Horizontal Mount Through Hole
Output Current (A)
88
Input Current (mA)
300/21700
Isolation (Vdc)
1500
Line Regulation Max (%)
0.5
Load Regulation Max (%)
0.2
Operating Temp. Range (C)
-40 to 85
Ripple and Noise (mV pk-pk)
150
RoHS 6
Yes
Series Headline
1000W Fully Regulated, Isolated, Quarter-brick
Series Description
The DRQ series offers high output current (up to 88 Amps) in an industry standard quarter brick. The DRQ series delivers fixed DC output voltage up to 1000 Watts (11.2V @ 88A) for printed circuit board mounting. Wide range inputs of 36 to 60 Volts DC (48 Volts nominal) are ideal for datacom and telecom systems.
Total Output Power (W)
986
Output Voltage 1 (V)
11.2V
Input Voltage Nominal (V)
48