DBE0340V2PC

Eighth-brick, with Digital Interface, 3.3Vout, 40A, 36-75Vin, Positive Logic, RoHS 6
DBE0340V2PC
Input Voltage Range (V) 36 to 75
Design Origin Murata Power Solutions
Dimensions (inch) 2.3 x 0.9 x 0.45
Dimensions (mm) 58.4 x 22.9 x 11.4
Efficiency (%) 92.5
Form Factor 1/8 Brick
Mounting Type Through Hole
Output Current (A) 40
Input Current (mA) 90/2960
Isolation (Vdc) 2250
Line Regulation Max (%) 0.3
Load Regulation Max (%) 0.25
Operating Temp. Range (C) -40 to 85
Quality UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk) 100
RoHS 6 Yes
Series Headline 132W Fully Regulated, Digitally Controlled 1/8brick Advanced Bus Converter (ABC)
Series Description The DBE series offers high output current (up to 40 Amps) in an industry standard eighth brick package requiring no heat sink for most applications. The DBE series delivers fixed DC output voltage up to 132 Watts (3.3V @ 40A) for printed circuit board mounting. Wide range inputs of 36 to 75 Volts DC (48 Volts nominal) are ideal for datacom and telecom systems.
Total Output Power (W) 132
Output Voltage 1 (V) 3.3V
Input Voltage Nominal (V) 48
Input Voltage Range (V)
36 to 75
Design Origin
Murata Power Solutions
Dimensions (inch)
2.3 x 0.9 x 0.45
Dimensions (mm)
58.4 x 22.9 x 11.4
Efficiency (%)
92.5
Form Factor
1/8 Brick
Mounting Type
Through Hole
Output Current (A)
40
Input Current (mA)
90/2960
Isolation (Vdc)
2250
Line Regulation Max (%)
0.3
Load Regulation Max (%)
0.25
Operating Temp. Range (C)
-40 to 85
Quality
UL/IEC/EN60950-1 safety approvals.
Ripple and Noise (mV pk-pk)
100
RoHS 6
Yes
Series Headline
132W Fully Regulated, Digitally Controlled 1/8brick Advanced Bus Converter (ABC)
Series Description
The DBE series offers high output current (up to 40 Amps) in an industry standard eighth brick package requiring no heat sink for most applications. The DBE series delivers fixed DC output voltage up to 132 Watts (3.3V @ 40A) for printed circuit board mounting. Wide range inputs of 36 to 75 Volts DC (48 Volts nominal) are ideal for datacom and telecom systems.
Total Output Power (W)
132
Output Voltage 1 (V)
3.3V
Input Voltage Nominal (V)
48