Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Output power (W)Max 3000W
Totaloutput power (W) 3000W
Form 1U x 73.5 x 550
Vin (VAC) 90Vac to 300Vac
Vin (VDC) 192Vdc to 400Vdc
Vout(V) 12.3V
Vout(V)typ 12.3V
Iout(A)Max 244A
Efficiency (%) 96%
Size(mm)W 73.5mm
Size(mm)L 550.0mm
Size(mm)T 40.0mm
Operatingtemperature(degC) 0℃ to 50℃
Outputs (#) 2
Productseries MWOCP74
Product Series Features 74mm Front End DC-DC Power Supply
Safety Approval UL60950
Vout2 (V) 12.2V
Vout2 (V)typ 12.2V
Iout2(A)Max 2.5A
Brand Murata Power Solutions

Murata Icon X Features

74mm 1U 3000W Front End Power Module

Download a PDF file of this page

Details