D1U86T-W-800-12-HB4C

D1U86T-W-800-12-HB4C

AC-DC 800 Watt,12V Main Output, 12V Standby Output Front-End Power Supply with back to front airflow

Total Output Power (W) 800
Form Factor 1U x 86.36 x 197.7
Input Voltage Range (V) 90 to 264
Output Voltage 1 (V) 12V
Output Voltage 2 (V) 12
Efficiency (%) 96
Operating Temp. Range (C) 0 to 50
Design Origin Murata Power Solutions
Dimensions (inch) 1U x 3.4 x 7.78
Dimensions (mm) 1U x 86.36 x 197.7
Output Current (A) 65
Output Current 2 (A) 2.5
Isolation (Vdc) 3000
PARD (typical) 120
Quality CAN/CSA C22.2 No 60950-1-07, Am.1:2011, Am2:2014 UL 60950-1-2014, 2nd Ed. TÜV IEC60950-1:2005+A1: +A2 TÜV EN 60950-1 :2006+A11+A1+A12+A2 CCC GB17625.1-2012;GB4943.1-2011 ;GB/T9254-2008(Class A) BSMI CNS13438 ( 095/ 06/ 01 ) , CNS14336-1 ( 099 / 09 / 30 ) , CNS 156635 -102
RoHS 6 Yes
Series Headline 86mm Front End AC-DC Power Supply
Series Description Titanium efficiency, 86mm wide, 1U Front End AC-DC Power Supply
Total Output Power (W)
800
Form Factor
1U x 86.36 x 197.7
Input Voltage Range (V)
90 to 264
Output Voltage 1 (V)
12V
Output Voltage 2 (V)
12
Efficiency (%)
96
Operating Temp. Range (C)
0 to 50
Design Origin
Murata Power Solutions
Dimensions (inch)
1U x 3.4 x 7.78
Dimensions (mm)
1U x 86.36 x 197.7
Output Current (A)
65
Output Current 2 (A)
2.5
Isolation (Vdc)
3000
PARD (typical)
120
Quality
CAN/CSA C22.2 No 60950-1-07, Am.1:2011, Am2:2014 UL 60950-1-2014, 2nd Ed. TÜV IEC60950-1:2005+A1: +A2 TÜV EN 60950-1 :2006+A11+A1+A12+A2 CCC GB17625.1-2012;GB4943.1-2011 ;GB/T9254-2008(Class A) BSMI CNS13438 ( 095/ 06/ 01 ) , CNS14336-1 ( 099 / 09 / 30 ) , CNS 156635 -102
RoHS 6
Yes
Series Headline
86mm Front End AC-DC Power Supply
Series Description
Titanium efficiency, 86mm wide, 1U Front End AC-DC Power Supply