D1U86T-W-1600-12-HB3C

90-264 Vac OR 192-288Vdc input, 86mm wide, 1600W, 1U Front End DC-DC Power Supply

D1U86T-W-1600-12-HB3C
Total Output Power (W) 1600
Form Factor 3.4 x 7.74
Input Voltage Range (V) 90 to 264
Output Voltage 1 (V) 12.2V
Output Voltage 2 (V) 12.2
Efficiency (%) 96
Operating Temp. Range (C) 0 to 50
Design Origin Murata Power Solutions
Dimensions (inch) 3.4 x 7.74 x 1.57
Dimensions (mm) 86.3 x 196.5 x 40
Output Current (A) 133
Output Current 2 (A) 3.5
Isolation (Vdc) 4242
PARD (typical) 120
Quality UL60950-1, 2nd Edition, 2014-10-14 (Information Technology Equipment – safety - Part 1: General Requirements). CAN/CSA C22.2 No. 60950-1-07, 2nd Edition, 2014-10 (Information Technology Equipment – safety - Part 1: General Requirements). TUV: EN 60950-1:2006 + A11:2009 + A1:2010 + A12:2011 + A2:2013 IEC 62368-1:2014 (CB) BSMI: CNS13438 (95 version), CNS14336-1 (99 version) CQC: GB17625.1-2012, GB4943.1-2011, GB/T9254-2008 (Class A) KC: K60950-1(2.0)(2011-12) BIS: IS 13252 (Part 1): 2010 + A1:2013 + A2:2015/IEC 60950-1:2005 + A1: 2009 + A2:2013 EAC: IEC60950-1-2011
RoHS 6 Yes
Series Headline 54mm Front End DC-DC Power Supply
Series Description

86mm wide, 1600W, 1U Front End DC-DC Power Supply

Input Voltage 1 Regulated (V) 12
Input Voltage 2 Regulated (V) 12
Total Output Power (W)
1600
Form Factor
3.4 x 7.74
Input Voltage Range (V)
90 to 264
Output Voltage 1 (V)
12.2V
Output Voltage 2 (V)
12.2
Efficiency (%)
96
Operating Temp. Range (C)
0 to 50
Design Origin
Murata Power Solutions
Dimensions (inch)
3.4 x 7.74 x 1.57
Dimensions (mm)
86.3 x 196.5 x 40
Output Current (A)
133
Output Current 2 (A)
3.5
Isolation (Vdc)
4242
PARD (typical)
120
Quality
UL60950-1, 2nd Edition, 2014-10-14 (Information Technology Equipment – safety - Part 1: General Requirements). CAN/CSA C22.2 No. 60950-1-07, 2nd Edition, 2014-10 (Information Technology Equipment – safety - Part 1: General Requirements). TUV: EN 60950-1:2006 + A11:2009 + A1:2010 + A12:2011 + A2:2013 IEC 62368-1:2014 (CB) BSMI: CNS13438 (95 version), CNS14336-1 (99 version) CQC: GB17625.1-2012, GB4943.1-2011, GB/T9254-2008 (Class A) KC: K60950-1(2.0)(2011-12) BIS: IS 13252 (Part 1): 2010 + A1:2013 + A2:2015/IEC 60950-1:2005 + A1: 2009 + A2:2013 EAC: IEC60950-1-2011
RoHS 6
Yes
Series Headline
54mm Front End DC-DC Power Supply
Series Description

86mm wide, 1600W, 1U Front End DC-DC Power Supply

Input Voltage 1 Regulated (V)
12
Input Voltage 2 Regulated (V)
12