D1U54T-W-800-12-HB3C

Titanium efficiency, 54mm wide, 800W, 1U Front End AC-DC Power Supply

D1U54T-W-800-12-HB3C
Total Output Power (W) 800
Form Factor 1U x 54.5 x 228.6
Input Voltage Range (V) 90 to 264
Output Voltage 1 (V) 12V
Output Voltage 2 (V) 12
Efficiency (%) 96
Operating Temp. Range (C) 0 to 50
Design Origin Murata Power Solutions
Dimensions (inch) 2.15 x 9.0 x 1.57
Dimensions (mm) 54.5 x 228.6 x 40
Output Current (A) 66.5
Output Current 2 (A) 1
Isolation (Vdc) 3000
PARD (typical) 120
Quality CAN/CSA-C22.2 No. 60950-1-07, Amendment 1:2011, Amendment 2:2014 (MOD) ANSI/UL 60950-1-2014 IEC 60950-1:2005, IEC 60950-1:2005/AMD1:2009, IEC 60950-1:2005/AMD2:2013 EN 60950-1:2006+A11:2009+A1:2010+A12:2011+A2:2013
RoHS 6 Yes
Series Headline 54mm Front End AC-DC Power Supply
Series Description

Titanium efficiency, 54mm wide, 800W, 1U Front End AC-DC Power Supply

Total Output Power (W)
800
Form Factor
1U x 54.5 x 228.6
Input Voltage Range (V)
90 to 264
Output Voltage 1 (V)
12V
Output Voltage 2 (V)
12
Efficiency (%)
96
Operating Temp. Range (C)
0 to 50
Design Origin
Murata Power Solutions
Dimensions (inch)
2.15 x 9.0 x 1.57
Dimensions (mm)
54.5 x 228.6 x 40
Output Current (A)
66.5
Output Current 2 (A)
1
Isolation (Vdc)
3000
PARD (typical)
120
Quality
CAN/CSA-C22.2 No. 60950-1-07, Amendment 1:2011, Amendment 2:2014 (MOD) ANSI/UL 60950-1-2014 IEC 60950-1:2005, IEC 60950-1:2005/AMD1:2009, IEC 60950-1:2005/AMD2:2013 EN 60950-1:2006+A11:2009+A1:2010+A12:2011+A2:2013
RoHS 6
Yes
Series Headline
54mm Front End AC-DC Power Supply
Series Description

Titanium efficiency, 54mm wide, 800W, 1U Front End AC-DC Power Supply