D1U54P-W-2000-12-HA4C

D1U54P-W-2000-12-HA4C

AC-DC 2000 Watt, 54mm wide, 12V Main Output, Front-End Power Supply with variable speed airflow

Total Output Power (W) 2000
Form Factor 1U x 54.5 x 321.5
Input Voltage Range (V) 90 to 264
Output Voltage 1 (V) 12V
Output Voltage 2 (V) 5
Efficiency (%) 94
Operating Temp. Range (C) -5 to 50
Design Origin Murata Power Solutions
Dimensions (inch) 1U x 2.15 x 12.66
Dimensions (mm) 1U x 54.5 x 321.5
Output Current (A) 166.7
Output Current 2 (A) 3
Isolation (Vdc) 3000
PARD (typical) 120
Quality CAN/CSA-C22.2 No. 60950-1-07, Amendment 1:2011, Amendment 2:2014 (MOD) ANSI/UL 60950-1-2014 CSA: IEC 60950-1:2005 (Second Edition) + Am 1:2009 + Am 2:2013 TUV: EN 60950-1:2006+A11:2009+A1:2010+A12:2011+A2:2013 BSMI: CNS14336-1 (099/09/30); CNS13438 (095/06/01) CQC: GB4943.1-2011; GB9254-1-2008; GB17625.1-2012
RoHS 6 Yes
Series Headline AC-DC 2000 Watt, 54mm wide, 12V Main Output, Front-End Power Supply with variable speed airflow
Series Description D1U54P-W-2000-12-HxxC is a series of 2000W highly efficient power factor corrected front end power supplies with a 12Vdc (main), a standby output, and is capable of active current sharing. A multifunctional status LED, hardware logic signals and PMBusTM digital communications are standard features and supports cold redundant system applications. The low profile 1U, 46W/cubic inch package make this series ideal for delivering reliable, efficient power to servers, workstations, storage systems and other 12V distributed power architectures
Total Output Power (W)
2000
Form Factor
1U x 54.5 x 321.5
Input Voltage Range (V)
90 to 264
Output Voltage 1 (V)
12V
Output Voltage 2 (V)
5
Efficiency (%)
94
Operating Temp. Range (C)
-5 to 50
Design Origin
Murata Power Solutions
Dimensions (inch)
1U x 2.15 x 12.66
Dimensions (mm)
1U x 54.5 x 321.5
Output Current (A)
166.7
Output Current 2 (A)
3
Isolation (Vdc)
3000
PARD (typical)
120
Quality
CAN/CSA-C22.2 No. 60950-1-07, Amendment 1:2011, Amendment 2:2014 (MOD) ANSI/UL 60950-1-2014 CSA: IEC 60950-1:2005 (Second Edition) + Am 1:2009 + Am 2:2013 TUV: EN 60950-1:2006+A11:2009+A1:2010+A12:2011+A2:2013 BSMI: CNS14336-1 (099/09/30); CNS13438 (095/06/01) CQC: GB4943.1-2011; GB9254-1-2008; GB17625.1-2012
RoHS 6
Yes
Series Headline
AC-DC 2000 Watt, 54mm wide, 12V Main Output, Front-End Power Supply with variable speed airflow
Series Description
D1U54P-W-2000-12-HxxC is a series of 2000W highly efficient power factor corrected front end power supplies with a 12Vdc (main), a standby output, and is capable of active current sharing. A multifunctional status LED, hardware logic signals and PMBusTM digital communications are standard features and supports cold redundant system applications. The low profile 1U, 46W/cubic inch package make this series ideal for delivering reliable, efficient power to servers, workstations, storage systems and other 12V distributed power architectures