D1U4-W-1600-54-HB3C

AC-DC 1600 Watt, 54V Main Output, 12V Standby Output Front-End Power Supply with front to back airflow
D1U4-W-1600-54-HB3C
Total Output Power (W) 1624
Form Factor 1U x 101.60 x 355.60
Input Voltage Range (V) 90 to 264
Output Voltage 1 (V) 54V
Output Voltage 2 (V) 12
Efficiency (%) 90
Operating Temp. Range (C) 0 to 50
Design Origin Murata Power Solutions
Dimensions (inch) 1U x 4 x 14
Dimensions (mm) 1U x 101.60 x 355.60
Output Current (A) 30
Output Current 2 (A) 2
Isolation (Vdc) 4242
PARD (typical) 1
Quality CAN/CSA-C22.2 No.60950-1-07 Am 1:2011 ANSI/UL 60950-1-2011 IEC60950-1:2005 (2nd Ed)+A1:2009 and EN60950-1:2006/A11:2009/A1:2010/A12:2011 CQC GB4943,1-2011
RoHS 6 Yes
Series Headline 101mm AC/DC Front End Power Supply
Series Description The D1U4-W-1600-54-HBxC is a 1600W power factor corrected (PFC) front end power module intended for hot swap redundant systems. There is a main output of 54VDC (fl oating with respect to chassis ground) and a 12VDC Standby/ bias output (that is present whenever the incoming AC source is applied.
Total Output Power (W)
1624
Form Factor
1U x 101.60 x 355.60
Input Voltage Range (V)
90 to 264
Output Voltage 1 (V)
54V
Output Voltage 2 (V)
12
Efficiency (%)
90
Operating Temp. Range (C)
0 to 50
Design Origin
Murata Power Solutions
Dimensions (inch)
1U x 4 x 14
Dimensions (mm)
1U x 101.60 x 355.60
Output Current (A)
30
Output Current 2 (A)
2
Isolation (Vdc)
4242
PARD (typical)
1
Quality
CAN/CSA-C22.2 No.60950-1-07 Am 1:2011 ANSI/UL 60950-1-2011 IEC60950-1:2005 (2nd Ed)+A1:2009 and EN60950-1:2006/A11:2009/A1:2010/A12:2011 CQC GB4943,1-2011
RoHS 6
Yes
Series Headline
101mm AC/DC Front End Power Supply
Series Description
The D1U4-W-1600-54-HBxC is a 1600W power factor corrected (PFC) front end power module intended for hot swap redundant systems. There is a main output of 54VDC (fl oating with respect to chassis ground) and a 12VDC Standby/ bias output (that is present whenever the incoming AC source is applied.