D1U3CS-W-1300F-12-HC4EC

AC-DC 1300 Watt,12V Main Output, 3.3V Standby Output Front-End Power Supply with back to front airflow
D1U3CS-W-1300F-12-HC4EC
Total Output Power (W) 1300
Form Factor 1U x 81.30 x 279.40
Input Voltage Range (V) 90 to 264
Output Voltage 1 (V) 12V
Output Voltage 2 (V) 3.3
Efficiency (%) 92
Operating Temp. Range (C) 0 to 40
Design Origin Murata Power Solutions
Dimensions (inch) 1U x 3.20 x 11.00
Dimensions (mm) 1U x 81.30 x 279.40
Output Current (A) 108.3
Output Current 2 (A) 6
Isolation (Vdc) 4242
PARD (typical) 1
Quality CSA/UL C22.2 No.60950-1-07, Amendment 1_2011 ANSI/UL 60950-1-2011 IEC 60950-1:2005, (2nd Edition) + A1:2009 EN 60950-1:2006 + A11:2009 +A1 :2010 +A12:2011 CE Marking per LVD DIRECTIVE 2006/95/ECS
RoHS 3, 2015/863 Yes
Series Headline 81mm Front End AC-DC Power Converter
Series Description The D1U3CS-W-1300F-12-Hx4EC are high efficiency 1300W power factor corrected front end supplies with a 12V main output and a 5V or 3.3V (20W) standby. Active current sharing is provided to allow up to eight (8) supplies to be operated in parallel. The supplies may be hot plugged and include integral isolation devices. The power modules are fully protected from overload and overvoltage and are able to auto-recover from overtemperature faults. Status LEDS are provided on the front panel and additional control and status reporting is provided by hardware logic signals and via a PMBus™ digital interface. A low profile sub 1U height enclosure provides a power density of >23W/in3 that is ideal for delivering reliable, efficient power to servers, workstations, storage systems and other 12V distributed power systems.
Total Output Power (W)
1300
Form Factor
1U x 81.30 x 279.40
Input Voltage Range (V)
90 to 264
Output Voltage 1 (V)
12V
Output Voltage 2 (V)
3.3
Efficiency (%)
92
Operating Temp. Range (C)
0 to 40
Design Origin
Murata Power Solutions
Dimensions (inch)
1U x 3.20 x 11.00
Dimensions (mm)
1U x 81.30 x 279.40
Output Current (A)
108.3
Output Current 2 (A)
6
Isolation (Vdc)
4242
PARD (typical)
1
Quality
CSA/UL C22.2 No.60950-1-07, Amendment 1_2011 ANSI/UL 60950-1-2011 IEC 60950-1:2005, (2nd Edition) + A1:2009 EN 60950-1:2006 + A11:2009 +A1 :2010 +A12:2011 CE Marking per LVD DIRECTIVE 2006/95/ECS
RoHS 3, 2015/863
Yes
Series Headline
81mm Front End AC-DC Power Converter
Series Description
The D1U3CS-W-1300F-12-Hx4EC are high efficiency 1300W power factor corrected front end supplies with a 12V main output and a 5V or 3.3V (20W) standby. Active current sharing is provided to allow up to eight (8) supplies to be operated in parallel. The supplies may be hot plugged and include integral isolation devices. The power modules are fully protected from overload and overvoltage and are able to auto-recover from overtemperature faults. Status LEDS are provided on the front panel and additional control and status reporting is provided by hardware logic signals and via a PMBus™ digital interface. A low profile sub 1U height enclosure provides a power density of >23W/in3 that is ideal for delivering reliable, efficient power to servers, workstations, storage systems and other 12V distributed power systems.