D1U-W-2000-48-HA2C

AC-DC 2000 Watt, 48V Main Output, 5V Standby Output Front-End Power Supply with back to front airflow
D1U-W-2000-48-HA2C
Total Output Power (W) 2002.4
Form Factor 1U x 120.65 x 304.80
Input Voltage Range (V) 90 to 264
Output Voltage 1 (V) 48V
Output Voltage 2 (V) 5
Efficiency (%) 91
Operating Temp. Range (C) 0 to 50
Design Origin Murata Power Solutions
Dimensions (inch) 1U x 4.75 x 12
Dimensions (mm) 1U x 120.65 x 304.80
Output Current (A) 41.3
Output Current 2 (A) 4
Isolation (Vdc) 3000
PARD (typical) 1
Quality c-CSA-us (CSA 60950-1-03/UL 60950-1, Second Edition) TUV approval (Bauart) EN 60950-1:2001
RoHS 6 Yes
Series Headline 120mm Front End AC-DC Power Supply
Series Description The D1U-W-2000 is a 2000 Watt, power-factor-corrected (PFC) front-end power supply for hot-swapping redundant systems. The main output is 48V and standby output of either 12V, 5V or 3.3V. Packaged in 1U low profile, it is designed to deliver reliable bulk power to servers, workstations, storage systems or any 48V distributed power architecture systems requiring high power density. The highly efficient electrical and thermal design with internal cooling fans supports reliable operation conditions. The D1U-W-2000 is designed to auto-recover from over-temperature faults. Status information is provided with front panel LEDs, logic signals and I2C management interface. Three units can be packaged into a 19" 1U power shelf to provide up to 6.0kW of power
Total Output Power (W)
2002.4
Form Factor
1U x 120.65 x 304.80
Input Voltage Range (V)
90 to 264
Output Voltage 1 (V)
48V
Output Voltage 2 (V)
5
Efficiency (%)
91
Operating Temp. Range (C)
0 to 50
Design Origin
Murata Power Solutions
Dimensions (inch)
1U x 4.75 x 12
Dimensions (mm)
1U x 120.65 x 304.80
Output Current (A)
41.3
Output Current 2 (A)
4
Isolation (Vdc)
3000
PARD (typical)
1
Quality
c-CSA-us (CSA 60950-1-03/UL 60950-1, Second Edition) TUV approval (Bauart) EN 60950-1:2001
RoHS 6
Yes
Series Headline
120mm Front End AC-DC Power Supply
Series Description
The D1U-W-2000 is a 2000 Watt, power-factor-corrected (PFC) front-end power supply for hot-swapping redundant systems. The main output is 48V and standby output of either 12V, 5V or 3.3V. Packaged in 1U low profile, it is designed to deliver reliable bulk power to servers, workstations, storage systems or any 48V distributed power architecture systems requiring high power density. The highly efficient electrical and thermal design with internal cooling fans supports reliable operation conditions. The D1U-W-2000 is designed to auto-recover from over-temperature faults. Status information is provided with front panel LEDs, logic signals and I2C management interface. Three units can be packaged into a 19" 1U power shelf to provide up to 6.0kW of power